Please select your category

 

CM 8 IO-Link + 8 DIQ for 24V DC with M12-L connection technology - IP67/69K

SIMATIC ET 200eco PN CM 8xIO-L + DIQ 8x24VDC, M12-L

 

Fields of application

Compact digital block IO-Link Master and digital in- and output, in protection class IP65/67/69K with MultiFieldbus connection for direct mounting on the machine for in- and outdoor applications and in harsh environmental conditions.

 

System features

For ex areas zone 2

Supply voltage 20,4 – 28,8 V DC

Reverse polarity protection against destruction

Direct connection to the PROFINET RT/IRT, Ethernet IP and Modbus TCP

Integrated 2-port switch

Support of media redundancy processing MRP

Support of identification data I&M 0 to 3 and 5

Connection of sensors via M12 connection technology, 5-pin, A-coded

Connection of supply voltage via M12 connection technology, 4-pin, L-coded

Substitutevalueoutput

  • Vibration resistance according to IEC 60068-2-6:
  • 10 to 58 Hz, constant amplitude 1,5 mm
  • 58 Hz to 150 Hz, constant acceleration to 20 g

Shock resistance according to IEC 60068-2-27:

  • up to 30 g peak, 18 ms duration

Status indication with LED for signal status of each channel

Diagnostic display via LED on the device

Mounting on profile rail possible in frontal and transverse mounting

 

Diagnoses

IO-Link Master:

  • Wire break
  • Supply voltage is missing

Parameterizable by channel:

  • Short circuit

 

Functions

IO-Link master backup

Shared device to split the module channels between two controllers

S2-redundancy for R/H-Ring system integration

Reading access to outputs via multiple controllers (MSO)

Reading access to inputs via multiple controllers (MSI)

 

Technical Data

Suitable for connection of IO-Link port:  8x Port Class A

Permissible input voltage:                -3 V to +30 V

Input delay:                              0,05..20 ms

Max. current carrying capacity            12 A

Max. Output current per channel:          1 A

Max. Output current per module:           4 A

Standard component temperature range:     -40°C to 60°C

Module width:                             45 mm

Max. cable length:

Shielded:                                30 m

Unshielded:                              30 m

Siemens
6ES7148-6JJ00-0BB0

News

2

Qty Description

Export selected text

Search for multiple article numbers