Please select your category

 

Field PG M6 Comfort

Application area

 

---------------------------

 

Portable semi-ruggedized industrial PC in laptop

design with carrying handle and backpack. Device for

programming basic and advanced controllers, standard

and failsafe type identically, designing HMI screens

for basic and comfort panels as well as PC stations.

 

This device can be connected to the automation

component directly with integrated interfaces for

serial communication (RS 232), PROFIBUS/MPI and two

Ethernet/PROFINET ports.

 

SIMATIC memory cards can be deleted and programmed

directly in corresponding slots.

 

All required engineering software (Totally integrated

automation portal, short TIA Portal) is system

tested, pre-installed and ready for immediate use.

 

TIA Portal engineering includes STEP 7 Professional,

WinCC Advanced, Safety Advanced and PLCsim for fast

and efficient configuring, commissioning, service and

maintenance.

 

 

 

System characteristics

 

--------------

 

Maximum performance CPU Intel core i5-8400H,

up to 4.2 GHz, 4 cores, 8 threads

 

15.6" widescreen display, Full-HD resolution

(1920 x 1080), 300 cd

 

Complete shielding against electromagnetic

interference (EMC/EMS tested), magnesium housing

for office and factory use

 

Light-weight 3.5 kg (6.6 lb)

 

8 front diagnostic LEDs

 

Dirt resistant industrial design with dark color

scheme and high-contrast keyboard with abrasion-

resistant laser inscription

 

Replacable 8.25 Ah Li-Ion battery

 

Security feature Trusted Platform Module TPM 2.0

for access and operating system protection, secure

data encryption; no internal camera

 

Assembled, preinstalled and ready-to-run

 

Available with licenses for trial, TIA Portal or

"combo" (TIA Portal + predecessor software)

 

Service and support: at least 5 years spare part

availability

 

Highest quality "Made in Germany" (development and

manufacturing in Karlsruhe)

 

 

 

Main Memory

 

---------------

 

From 8 Gybte up to 32 GByte, DDR4-SDRAM, 2666 MHz

 

 

 

Graphics

 

--------

 

IntelĀ® UHD Graphics 630 Controller onboard,

4K support (4096 x 2304 @ 60 Hz)

 

 

 

Operating system (preinstalled and activated)

 

---------------------------------------------

 

Microsoft Windows 10 Enterprise 64 bit, MUI

 

 

 

Drives

 

---------

 

SSD (quick exchange bay):         250 GB, 500 GB, 2 TB

 

DVD+/-RW Dual Layer:                          included

 

 

 

Interfaces

 

---------------------------

 

Gigabit-Ethernet/PROFINET:                    yes (2x)

 

MPI/PROFIBUS:                                      yes

 

USB 3.0:                      yes (2x type A, 1x 1.5 A

                             charging while power off)

 

USB 3.1, Gen2:              yes (1x type A, 1x type C)

 

COM:                                       yes (RS232)

 

SIMATIC Memory card, SIMATIC Multimedia card:      yes

 

Smart card slot (ID card):                         yes

 

Audio:                            universal audio jack

 

Card reader:               yes (SD, SDHC, UHS-II, MMC)

 

Grafics for external monitors:                     yes

                   (1x DPP 1.2 display port, 1x DVI-I)

 

Bluetooth:                                  yes (V5.0)

 

WLAN:                                   yes (802.11ac)

 

 

 

Power Supply

 

-------------------

 

19 V, 4.74 A power supply included (100-240 V AC, 1.2

A)

 

 

 

Dimensions (lid closed)

 

-----------

 

Width:                                          385 mm

 

Height:                                          53 mm

 

Depth:                                          275 mm

 

 

 

Certificates

 

-----------

 

ISO 9001:                                          yes

 

CE (Emmisions: EN 61000-6-3, EN 61000-6-4):        yes

 

CE (Immunity: EN 61000-6-1, EN 61000-6-2):         yes

 

RED (2014/53/EU):                                  yes

 

RoHS (2011(65/EU):                                 yes

 

UL (62368-1 2nd ed.):                              yes

 

cULus (CAN/CSA C22.2 No. 62368-1-14 2nd ed.):      yes

 

WLAN (IEEE 802.11 a/B/G/N/AC, EU, USA, CAN):       yes

 

RCM Australia/New Zealand (EN 61000-6-3):          yes

News

2

Qty Description

Export selected text

Search for multiple article numbers