Please select your category

 

Basic Panels KTP400 Basic

Fields of application/applications

Operating device for HMI tasks of low complexity.

4 inch widescreen touch panel with colour display and 4 tactile function keys.

The KTP400 Basic is designed for use in PROFINET networks, especially where space is

particularly limited, directly at the machine.
It can be used as an HMI component for automation solutions with the small controllers of the

SIMATIC S7-1200, but also with other controllers.

Also available as SIPLUS version: Specially hardened version for increased operational

reliability under extreme conditions.

Display:
Widescreen TFT, 65k colours, LED backlighting
Size (in inches): 4,3“
Resolution (W x H in pixels): 480 x 272
MTBF backlight: 20.000 hours
Front dimensions (in mm): 141 x 116

Control elements:
4 programmable function keys (with LED)

Usable memory:
10 Mbyte user memory, 256 KByte for recipes, message buffer

Interfaces:
1 PROFINET (Ethernet), 1 USB host,

Functionality:

(Project engineering with WinCC TIA Portal from WinCC Comfort V13 SP1)
250 process screens, 800 variables, 1.000 messages with 32 message classes, 50 recipes

Vector graphics, bar/curve diagrams with f(t)/f(x), archiving

 

Connection to control unit:
SIMATIC S7 / SIMATIC WinAC
SINUMERIK / SIMOTION
Allen Bradley / Mitsubishi
Modicon

Options, Application
Sm@rtServer
HTML-Browser

Siemens

News

2

Qty Description

Export selected text

Search for multiple article numbers