Please select your category

 

Mobile Panel KTP700F

Fields of application/applications

With dimensions of 248 x 172 mm, the 7 inch standard mobile panel offers a resolution of

800 x 480 pixels, enough for most visualization tasks directly on site.

8 function keys support the touch functionality for combined touch and Key operation.

KTP700F Mobile comes with emergency-stop and stop button on the top side and

Enabling switches on the rear panel of the device allow flexible configuration of the Security solution. The emergency stop button is only then active and illuminated accordingly in red, if the device is integrated into a safety circuit via the connection box.

 

Display:
Widescreen TFT, 16 million colours, LED backlighting
Size (in inches):                                     7“
Resolution (W x H in pixels):                  800 x 480
MTBF backlight:                             50.000 hours
Front dimensions (in mm):                      248 x 195

Control elements:
8 programmable function keys (with LED)

Usable memory:
12 Mbyte user memory, 12 Mbyte memory for options, 2 MByte for recipes, message buffer

Interfaces:
1 PROFINET (Ethernet), 1 USB host, slot for multimedia / SD

Functionality:

(Project engineering with WinCC TIA Portal from WinCC Comfort V13 SP1)

500 process screens, 2.048 variables, 4,000 messages with 32 message classes, 300 recipes

Vector graphics, bar/curve diagrams with f(t)/f(x), image modules, archiving and visualization basic scripts
PG functions with STATUS / CONTROL and diagnostic viewer

Connection to control unit:
SIMATIC S7 / SIMATIC WinAC
SINUMERIK / SIMOTION
Allen Bradley / Mitsubishi
Modicon / Omron

Options, Application
Sm@rtServer, Audit, SIMATIC Logon
OPC-Server and HTML-Browser

Siemens
6AV2125-2GB23-0AX0

News

2

Qty Description

Export selected text

Search for multiple article numbers