Please select your category

 

MTP400 Unified Basic

SIMATIC HMI Unified Basic Panel MTP400. Operator panel with 4" widescreen TFT display, multi-touch and functional expandability for future-proof applications.

 

System Features

  • As part of the WinCC Unified System, the visualization is based on WinCC Unified Technology with a high level of reusability across  platforms (HMI Unified Panels and WinCC Unified PC systems)
  • Visualization can also be used on PC systems with WinCC Unified (no changes necessary) or HMI Unified Basic Panels 
  • Configuration in the TIA Portal possible without programming knowledge
  • Runtime scripting with JavaScript possible
  • Remote control via HTML5 web client (independent of the operator on site) - one web client for remote operation is included
  • Proprietary operating system based on SIMATIC Industrial OS

 

Display

  • Display Size:                                       4"
  • Display Resolution:                            800x480
  • Display-Type:                           Widescreen TFT
  • Number of Colors:                              16 Mio.
  • Multitouch:                                        yes
  • Background Lighting:                yes (LED,dimmable)
  • Portrait Mode:                                     yes

 

Quantity structure

  • Number of messages:                               2000
  • Message buffer:                                    yes
  • Remanent maintenance-free message buffer:          yes
  • Number of recipes / recipe memory:                 250
  • Number of process images:                          600
  • Number of variables per unit:                     1000
  • Number of languages in operation:                   32
  • Zero voltage safety:                               yes

 

Interfaces

  • Number of Ethernet interfaces:                       1
  • Gigabit interface (RJ45):                          yes
  • Profinet I/O:                                       no
  • USB 2.0 (Host / Device):                     yes (2/0)

 

Protection class

  • Front:                          IP65
  • Rear:                           IP20
  • Nema 4x:                         yes
  • Nema 12:                          no

 

Certifications

  • CE:                              yes
  • GL:                                no
  • ABS:                             yes
  • BV/Bureau Veritas:               yes
  • DNV:                             yes
  • KRS:                             yes
  • LRS:                             yes
  • Class NK:                         yes
  • CCS:                             yes
  • cULus:                            yes
  • cULus class I Zone 2 Div.2:      yes
  • cULus class II Div.2:            yes
  • IECEx Zone 2/22:                  no
  • ATEX Zone 2/22:                   no
  • CCC:                             yes
  • RCM:                             yes
  • KC:                               yes
  • EAC:                             yes
  • PRS:                              no
  • FM class I Div.2:                 no
  • FM class II Div.2:                no
  • CSA:                              no
Siemens
6AV2123-3DB32-0AW0

News

2

Qty Description

Export selected text

Search for multiple article numbers