Please select your category

 

IWLAN Client/WLAN Bridge, IP30, IEEE 802.11ax, 4xRJ45, 2xR-SMA, CLP slot

Product Model

 

Network components

IWLAN Client/WLAN Bridge, IP30, IEEE 802.11ax, 4xRJ45, 2xR-SMA, CLP slot

 

 

 

Application Area

 

The IWLAN client makes it possible to integrate wired subscribers of mobile and fixed system components into a wireless network in the 2.4 GHz and 5 GHz bands with high performance. The client supports IEEE 802.11ax (Wi-Fi 6) and WPA3. IT mechanisms such as RADIUS authentication and NAT functionality are available for convenient integration. Additional industrial functions (e.g. iFeatures or Layer 2 Tunnels) enable extended application possibilities. High robustness against reflections is possible through the use of both antenna connectors (MIMO technologies). The IP30 rated hardware also provides support through industry-specific temperature ranges, certifications, and mounting options. Easy device replacement by untrained personnel with complete configuration is done via the optional CLP.

 

 

 

Electrical Data

 

transfer rate with WLAN maximum: 1201 Mbit/s

consumed current at DC at 24 V: 0.55 A

consumed current at DC at 24 V sleep mode maximum: 0.0125 A

operating frequency for WLAN in 2.4 GHz frequency band initial value: 2.41 GHz

operating frequency for WLAN in 2.4 GHz frequency band full-scale value: 2.48 GHz

operating frequency for WLAN in 5 GHz frequency band initial value: 4.9 GHz

operating frequency for WLAN in 5 GHz frequency band full-scale value: 5.8 GHz

transfer rate 1 for Industrial Ethernet: 10 Mbit/s

transfer rate 2 for Industrial Ethernet: 100 Mbit/s

transfer rate 3 for Industrial Ethernet: 1000 Mbit/s

transfer rate for Industrial Ethernet minimum: 10 Mbit/s

transfer rate for Industrial Ethernet maximum: 1000 Mbit/s

supply voltage 1 rated value: 24 V

supply voltage 2 rated value: 24 V

power loss [W] at DC at 24 V: 13.2 W

power loss [W] at DC at 24 V sleep mode maximum: 0.3 W

number of electrical/optical connections for network components or terminal equipment maximum note: 4

number of electrical/optical connections for gigabit Ethernet maximum: 4

number of electrical connections for network components or terminal equipment: 4

number of electrical connections for power supply: 1

number of electrical connections for redundant voltage supply: 1

type of electrical connection for network components or terminal equipment: RJ45 socket

type of electrical connection for power supply: 5-pole terminal block

number of radio cards permanently installed: 2

transmission mode for multiple input multiple output (MIMO): 2x2

number of spatial streams: 2

number of electrical connections for external antenna(s): 2

type of electrical connection for external antenna(s): R-SMA (socket)

number of digital inputs: 0

number of digital outputs: 0

type of voltage of the supply voltage: redundant power supply, 24 V DC, 5-pole terminal block

type of voltage 1 of the supply voltage: DC

type of voltage 2 of the supply voltage: DC

operating frequency for WLAN in 2.4 GHz frequency band full-scale value note: depending on the country approvals

operating frequency for WLAN in 5 GHz frequency band full-scale value note: depending on the country approvals

DSSS, OFDM, OFDMA, external antenna can be mounted directly on device, CLP iFeatures, CLP

 

 

 

Environmental, Housing, Dimensions and Weight

 

relative humidity at 25 °C without condensation during operation maximum: 90 %

ambient temperature during operation minimum: -30 °C

ambient temperature during operation maximum: 60 °C

ambient temperature during storage minimum: -40 °C

ambient temperature during storage maximum: 85 °C

ambient temperature during transport minimum: -40 °C

ambient temperature during transport maximum: 85 °C

net weight: 0.65 kg

width: 35 mm

height: 157 mm

depth: 137 mm

width of the enclosure without antenna: 35 mm

height of the enclosure without antenna: 152.5 mm

depth of the enclosure without antenna: 137 mm

protection class IP: IP30

fastening method: wall mounting, DIN rail, mounting rail S7-300, mounting rail S7-1500, with adapter: 90° installation on DIN rail

fastening method S7-300 rail mounting: Yes

fastening method S7-1500 rail mounting: Yes

35 mm top hat DIN rail mounting, wall mounting

 

 

 

Product Functions

 

key length with SSL: 4096 bit

product function Access Point Mode: No

number of SSIDs: 1

product function iPCF-2 access point note: iPCF-2 is not compatible with iPCF. See documentation for function description.

product function iPCF-2 client note: iPCF-2 is not compatible with iPCF. See documentation for function description.

number of manageable IP addresses in client: 2

number of VLANs maximum: 24

client Mode, iPCF-2 access point, iPCF-2 client, iPRP, CLI, web-based management, MIB support, TRAPs via email, configuration with STEP 7, configuration with STEP 7 in the TIA Portal, I&M0 - device-specific information, I&M1 - higher level designation/location designation, PROFINET IO diagnosis, SysLog, function VLAN with IWLAN, DHCP client, redundancy procedure MSTP, IEEE 802.1x (radius), NAT/NAPT, access protection according to IEEE802.11i, WPA/WPA2, WPA3, TKIP/AES, RADIUS client,

 

 

 

Supported Protocols

 

Address Resolution Protocol (ARP), ICMP, Telnet, HTTP, HTTPS, TFTP, DCP, LLDP, SNMP v1, SNMP v2, SNMP v3, STP/RSTP, MSTP, RSTP, SSH, NTP, SNTP, SIMATIC time synchronization (SIMATIC Time)

 

 

 

Norms, Specifications, Approvals

 

IEEE 802.11a, IEEE 802.11b, IEEE 802.11e, IEEE 802.11g, IEEE 802.11h, EC Declaration of Conformity, CE marking, IEEE 802.11i, IEEE 802.11n, IEEE 802.11ac, IEEE 802.11ax, IEEE 802.11r

 

 

 

 

Siemens AG
6GK57631AL003AB0

News

2

Qty Description

Export selected text

Search for multiple article numbers