Please select your category

 

IWLAN Client/WLAN Bridge, IP20, IEEE 802.11n, 150Mbit/s, 1xRJ45, 1xR-SMA, iPCF, ME

Product Model

 

IWLAN Client/WLAN Bridge, IP20, IEEE 802.11n, 150Mbit/s, 1xRJ45, 1xR-SMA, iPCF, ME

 

 

 

Application Area

 

The devices are suitable for installation in the control cabinet as well as for indoor installation without control cabinets.

1x wireless, 1x R-SMA antenna port, iPCF-MC, iFeatures support IEEE 802.11a/b/g/h/n, 2.4/5 GHz, gross data rate 150 Mbps, 1x RJ45, max. 100 Mbps, 24 V DC, terminal block, IP20, only for operation in Israel.

 

 

 

Electrical Data

 

consumed current at DC at 24 V typical: 0.15 A

operating frequency for WLAN in 2.4 GHz frequency band initial value: 2.41 GHz

operating frequency for WLAN in 2.4 GHz frequency band full-scale value: 2.48 GHz

operating frequency for WLAN in 5 GHz frequency band initial value: 4.9 GHz

operating frequency for WLAN in 5 GHz frequency band full-scale value: 5.8 GHz

transfer rate with WLAN maximum: 150 Mbit/s

transfer rate 1 for Industrial Ethernet: 10 Mbit/s

transfer rate 2 for Industrial Ethernet: 100 Mbit/s

transfer rate for Industrial Ethernet minimum: 10 Mbit/s

transfer rate for Industrial Ethernet maximum: 100 Mbit/s

supply voltage 1 from terminal block: 19.2 V

supply voltage 2 from terminal block: 28.8 V

supply voltage at DC: 19.2 V

power loss [W] at DC at 24 V typical: 3.6 W

number of electrical connections for network components or terminal equipment: 1

number of electrical connections for power supply: 1

number of electrical connections for redundant voltage supply: 0

type of electrical connection for network components or terminal equipment: RJ45 socket

type of electrical connection for power supply: 3-pole screw terminal

design of the removable storage C-PLUG: No

design of the removable storage KEY-PLUG: No

number of radio cards permanently installed: 1

number of electrical connections for external antenna(s): 1

type of electrical connection for external antenna(s): R-SMA (socket)

product feature external antenna can be mounted directly on device: Yes

type of voltage of the supply voltage: DC

operating frequency for WLAN in 2.4 GHz frequency band full-scale value note: depending on the country approvals

operating frequency for WLAN in 5 GHz frequency band full-scale value note: depending on the country approvals

accessories: 24 V DC screw terminal included in scope of delivery

designation of frequency band: 2.4 GHz and 5 GHz

number of 10/100 Mbit/s LAN ports: 1

number of 10 Mbit/s WAN ports: 0

number of ADSL WAN ports: 0

number of electrical/optical connections for network components or terminal equipment maximum: 1

 

 

 

Environmental, Housing, Dimensions and Weight

 

relative humidity at 25 °C without condensation during operation maximum: 95 %

ambient temperature during operation minimum: 0 °C

ambient temperature during operation maximum: 55 °C

ambient temperature during storage minimum: -40 °C

ambient temperature during storage maximum: 85 °C

ambient temperature during transport minimum: -40 °C

ambient temperature during transport maximum: 85 °C

net weight: 0.13 kg

width: 50 mm

height: 114 mm

depth: 74 mm

width of the enclosure without antenna: 50 mm

height of the enclosure without antenna: 114 mm

depth of the enclosure without antenna: 74 mm

protection class IP: IP20

color: anthracite

number of 10/100/1000 Mbit/s LAN-ports: 0

fastening method S7-300 rail mounting: No

fastening method S7-1500 rail mounting: No

fastening method 35 mm top hat DIN rail mounting: Yes

fastening method wall mounting: No

 

 

 

Product Functions

 

product function firmware update download log: HTTP, HTTPS, TFTP

product function firmware update data format: SFW

number of users: 28

number of manageable IP addresses in client: 4

number of iPCF-capable radio modules: 1

product function Access Point Mode: No

product function client Mode: Yes

product function iPCF client: Yes

product function iPCF-MC client: Yes

product function iPRP: Yes

product function WDS: No

product function PROFINET IO diagnosis: Yes

product function function VLAN with IWLAN: No

product function power over Ethernet: No

product function repeater function: No

CLI, web-based management, MIB support, TRAPs via email, configuration with STEP 7, configuration with STEP 7 in the TIA Portal, SysLog, DHCP client, DHCP server, DHCP Option 82, ACL - MAC-based, management security, ACL-IP based, IEEE 802.1x (radius), NAT/NAPT, access protection according to IEEE802.11i, WPA/WPA2, TKIP/AES, Ethernet interface, wireless bridging, DSSS, OFDM, device in control circuit, firmware update, signed firmware, encrypted firmware

 

 

 

Supported Protocols

 

protocol is supported LLDP: No

Address Resolution Protocol (ARP), ICMP, Telnet, HTTP, HTTPS, TFTP, DCP, I&M0 - device-specific information, I&M1 - higher level designation/location designation, SNMP v1, SNMP v2, SNMP v3, STP/RSTP, MSTP, RSTP, SSH, RADIUS, NTP, SNTP, SIMATIC time synchronization (SIMATIC Time)

 

 

 

Norms, Specifications, Approvals

 

standard for FM: FM 3611: Class I, Division 2, Groups A,B,C,D, T4 / Class 1, Zone 2, Group IIC, T4, FM16US0205X

certificate of suitability EC Declaration of Conformity: No

certificate of suitability CE marking: No

certificate of suitability E1 approval: No

certificate of suitability railway application in accordance with EN 50155: No

certificate of suitability Power-over-Ethernet according IEEE802.3at for type 1 and IEEE802.3af: No

certificate of suitability Power-over-Ethernet according to IEEE802.3at for type 2: No

Marine classification association American Bureau of Shipping Europe Ltd. (ABS): No

Marine classification association French marine classification society (BV): No

Marine classification association DNV GL: No

Marine classification association Korean Register of Shipping (KRS): No

Marine classification association Lloyds Register of Shipping (LRS): No

Marine classification association Nippon Kaiji Kyokai (NK): No

Marine classification association Polski Rejestr Statkow (PRS): No

Marine classification association Royal Institution of Naval Architects (RINA): No

standard for hazardous zone: EN 60079-15:2005, EN 60079-0:2006, II 3 G Ex nA II T4 KEMA 07 ATEX 0145X

standard for hazardous zone from CSA and UL: ANSI/ISA 12.12.01-2013, CAN/CSA C22.2 No.213-M1987, Cl. 1, div. 2, GP.  A, B, C, D, T4 / Cl. 1, Zone 2, GP IIC E240480

C-Tick, IEEE 802.11a, IEEE 802.11b, IEEE 802.11e, IEEE 802.11g, IEEE 802.11h, IEEE 802.11i, IEEE 802.11n

 

 

 

 

Siemens AG
6GK57221FC000AC0

News

2

Qty Description

Export selected text

Search for multiple article numbers