Please select your category

 

IWLAN Client/WLAN Bridge, IP65, IEEE 802.11n, 1xM12, 3xN-Connect, PLUG slot

Product Model

 

Network components

IWLAN Client/WLAN Bridge, IP65, IEEE 802.11n, 1xM12, 3xN-Connect, PLUG slot

 

 

 

Application Area

 

The devices are designed for industrial applications indoors without control cabinets, for applications requiring maximum bandwidth (for example video surveillance) and are also suitable for real-time communication with free-moving applications.

 

 

 

Electrical Data

 

number of electrical connections for external antenna(s): 3

number of electrical connections for network components or terminal equipment: 1

number of electrical connections for redundant voltage supply: 1

number of electrical connections for power supply: 1

number of radio cards permanently installed: 1

number of iPCF-capable radio modules: 1

number of spatial streams: 3

number of manageable IP addresses in client: 8

consumed current at DC at 24 V typical: 0.45

consumed current with Power-over-Ethernet according to IEEE802.3at for type 1 and IEEE802.3af typical: 0.22

consumed current with Power-over-Ethernet according to IEEE802.3at for type 2 typical: 0.21

type of electrical connection for external antenna(s): N-Connect (socket)

type of electrical connection for network components or terminal equipment: M12 interface (8-pole, X-coded), PoE

type of electrical connection for power supply: M12 interface (4-pole, A-coded)

design of the removable storage C-PLUG: Yes

design of the removable storage KEY-PLUG: Yes

operating frequency for WLAN in 2.4 GHz frequency band initial value: 2.41

operating frequency for WLAN in 2.4 GHz frequency band full-scale value: 2.48

operating frequency for WLAN in 2.4 GHz frequency band full-scale value note: depending on the country approvals

operating frequency for WLAN in 5 GHz frequency band initial value: 4.9

operating frequency for WLAN in 5 GHz frequency band full-scale value: 5.8

operating frequency for WLAN in 5 GHz frequency band full-scale value note: depending on the country approvals

transmission mode for multiple input multiple output (MIMO): 3x3

transfer rate 1 for Industrial Ethernet: 10

transfer rate 2 for Industrial Ethernet: 100

transfer rate 3 for Industrial Ethernet: 1000

transfer rate for Industrial Ethernet maximum: 1000

transfer rate for Industrial Ethernet minimum: 10

transfer rate with WLAN maximum: 450

 

 

 

Environmental, Housing, Dimensions and Weight

 

ambient temperature during operation minimum: -40 °C

ambient temperature during operation maximum: 60 °C

ambient temperature during storage minimum: -40 °C

ambient temperature during storage maximum: 85 °C

ambient temperature during transport minimum: -40 °C

ambient temperature during transport maximum: 85 °C

protection class IP: IP65

net weight: 1.7 kg

fastening method: For 35 mm DIN rail mounting an additional mounting adapter is required

fastening method 19-inch installation: No

relative humidity at 25 °C without condensation during operation maximum: 100 %

 

 

 

Product Function

 

CLI, client Mode, DHCP Option 82, DHCP client, DHCP server, forced roaming on IP down with IWLAN,

forced roaming on link down with IWLAN, function VLAN with IWLAN, IEEE 802.1x (radius), configuration with STEP 7, configuration with STEP 7 in the TIA Portal, localization via Aeroscout, management security, ACL-IP based, MIB support, NAT/NAPT, SysLog, TKIP/AES, TRAPs via email

 

 

 

Supported Protocols

 

Address Resolution Protocol (ARP), DCP, HTTP, HTTPS, ICMP, LLDP,  MSTP, NTP, RADIUS, RSTP, SIMATIC time synchronization (SIMATIC Time), SNMP v1,SNMP v2, SNMP v3,SNTP, SSH,STP/RSTP, Telnet, TFTP         

 

 

 

Norms, Specifications, Approvals

 

certificate of suitability CE marking: Yes

certificate of suitability C-Tick: Yes

certificate of suitability CCC for hazardous zone according to GB standard: Yes

certificate of suitability CCC for hazardous zone according to GB standard note: GB3836.1, GB3836.8

certificate of suitability CCC for hazardous zone according to GB standard as marking: Ex nA IIC T4 Gc

standard for hazardous zone: EN 60079-15:2005, EN 60079-0:2006, II 3 G Ex nA II T4 KEMA 07 ATEX 0145X

standard for FM: FM 3611: Class I, Division 2, Groups A,B,C,D, T4 / Class 1, Zone 2, Group IIC, T4, FM16US0205X

Schiffklassifikationsgesellschaft:

Nippon Kaiji Kyokai (NK),

French marine classification society (BV),

American Bureau of Shipping Europe Ltd. (ABS),

Lloyds Register of Shipping (LRS),

Polski Rejestr Statkow (PRS),

Royal Institution of Naval Architects (RINA),

Korean Register of Shipping (KRS),

DNV GL

 

Siemens AG
6GK57481GD000AA0

News

2

Qty Description

Export selected text

Search for multiple article numbers