Please select your category

 

IWLAN Client/WLAN Bridge, IP20, IEEE 802.11n, 150Mbit/s, 1xRJ45, 1xR-SMA, iPCF, US

Type of product: Network components

 

IWLAN Client/WLAN Bridge, IP20, IEEE 802.11n, 150Mbit/s, 1xRJ45, 1xR-SMA, iPCF, US

 

Scope of application:

The devices are suitable for installation in the control cabinet as well as for indoor installation without control cabinets.

 

Electrical data:

number of electrical connections for external antenna(s): 1

number of electrical connections for network components or terminal equipment: 1

number of electrical connections for redundant voltage supply: 0

number of electrical connections for power supply: 1

number of radio cards permanently installed: 1

number of iPCF-capable radio modules: 1

number of manageable IP addresses in client: 4

consumed current at DC at 24 V typical: 0.15

type of electrical connection for external antenna(s): R-SMA (socket)

type of electrical connection for network components or terminal equipment: RJ45 socket

type of electrical connection for power supply: 3-pole screw terminal

design of the removable storage C-PLUG: No

design of the removable storage KEY-PLUG: No

operating frequency for WLAN in 2.4 GHz frequency band initial value: 2.41

operating frequency for WLAN in 2.4 GHz frequency band full-scale value: 2.48

operating frequency for WLAN in 2.4 GHz frequency band full-scale value note: depending on the country approvals

operating frequency for WLAN in 5 GHz frequency band initial value: 4.9

operating frequency for WLAN in 5 GHz frequency band full-scale value: 5.8

operating frequency for WLAN in 5 GHz frequency band full-scale value note: depending on the country approvals

transfer rate 1 for Industrial Ethernet: 10

transfer rate 2 for Industrial Ethernet: 100

transfer rate for Industrial Ethernet maximum: 100

transfer rate for Industrial Ethernet minimum: 10

transfer rate with WLAN maximum: 150

 

 

Ambient conditions, design, dimensions and weights:

ambient temperature during operation minimum: -40 °C

ambient temperature during operation maximum: 55 °C

ambient temperature during storage minimum: -40 °C

ambient temperature during storage maximum: 85 °C

ambient temperature during transport minimum: -40 °C

ambient temperature during transport maximum: 85 °C

protection class IP: IP20

width: 50 mm

height: 114 mm

depth: 74 mm

net weight: 0.13 kg

fastening method 19-inch installation: No

relative humidity at 25 °C without condensation during operation maximum: 95 %

 

 

Product features:

CLI, client Mode, DHCP Option 82, DHCP client, DHCP server, forced roaming on IP down with IWLAN,

forced roaming on link down with IWLAN, function VLAN with IWLAN, IEEE 802.1x (radius), configuration with STEP 7, configuration with STEP 7 in the TIA Portal, localization via Aeroscout, management security, ACL-IP based, MIB support, NAT/NAPT, SysLog, TKIP/AES, TRAPs via email

 

Protocol is supported:

Address Resolution Protocol (ARP), DCP, HTTP, HTTPS, ICMP, LLDP,  MSTP, NTP, RADIUS, RSTP, SIMATIC time synchronization (SIMATIC Time), SNMP v1,SNMP v2, SNMP v3,SNTP, SSH,STP/RSTP, Telnet, TFTP         

 

 

Standards, specifications, approvals:

certificate of suitability CE marking: Yes

certificate of suitability C-Tick: Yes

certificate of suitability CCC for hazardous zone according to GB standard: Yes

certificate of suitability CCC for hazardous zone according to GB standard note: GB3836.1, GB3836.8

certificate of suitability CCC for hazardous zone according to GB standard as marking: Ex nA IIC T4 Gc

standard for hazardous zone: EN 60079-15:2005, EN 60079-0:2006, II 3 G Ex nA II T4 KEMA 07 ATEX 0145X

standard for FM: FM 3611: Class I, Division 2, Groups A,B,C,D, T4 / Class 1, Zone 2, Group IIC, T4, FM16US0205X

Ship Classification Society:

Nippon Kaiji Kyokai (NK),

French marine classification society (BV),

American Bureau of Shipping Europe Ltd. (ABS),

Lloyds Register of Shipping (LRS),

Polski Rejestr Statkow (PRS),

Royal Institution of Naval Architects (RINA),

Korean Register of Shipping (KRS),

DNV GL

 

Siemens AG
6GK57221FC000AB0

News

2

Qty Description

Export selected text

Search for multiple article numbers