Please select your category

 

IWLAN Client/WLAN Bridge, IP30, IEEE 802.11ax, 4xRJ45, 2xR-SMA, CLP-Slot, DI/DO

Type of product: Network components

 

IWLAN Client/WLAN Bridge, IP30, IEEE 802.11ax, 4xRJ45, 2xR-SMA, CLP-Slot, DI/DO

 

Scope of application:

 

Electrical data:

number of digital outputs: 1

number of digital inputs: 1

number of electrical connections for external antenna(s): 2

number of electrical connections for network components or terminal equipment: 4

number of electrical connections for redundant voltage supply: 1

number of electrical connections for power supply: 1

number of radio cards permanently installed: 2

number of spatial streams: 2

number of manageable IP addresses in client: 2

type of electrical connection at the digital inputs/outputs: 2-pole terminal block in each case

type of electrical connection for external antenna(s): R-SMA (socket)

type of electrical connection for network components or terminal equipment: RJ45 socket

type of electrical connection for power supply: 5-pole terminal block

transmission mode for multiple input multiple output (MIMO): 2x2

transfer rate 1 for Industrial Ethernet: 10

transfer rate 2 for Industrial Ethernet: 100

transfer rate 3 for Industrial Ethernet: 1000

transfer rate for Industrial Ethernet maximum: 1000

transfer rate for Industrial Ethernet minimum: 10

transfer rate with WLAN maximum: 1201

 

 

Ambient conditions, design, dimensions and weights:

ambient temperature during operation minimum: -40 °C

ambient temperature during operation maximum: 60 °C

ambient temperature during storage minimum: -40 °C

ambient temperature during storage maximum: 85 °C

ambient temperature during transport minimum: -40 °C

ambient temperature during transport maximum: 85 °C

protection class IP: IP30

width: 35 mm

height: 157 mm

depth: 137 mm

net weight: 0.65 kg

fastening method: wall mounting, DIN rail, mounting rail S7-300, mounting rail S7-1500, with adapter: 90° installation on DIN rail

relative humidity at 25 °C without condensation during operation maximum: 90 %

 

Product features:

CLI, client Mode, DHCP Option 82, DHCP client, DHCP server, IEEE 802.1x (radius), iPCF client,  iPCF-MC client, iPRP,  configuration with STEP 7, configuration with STEP 7 in the TIA Portal, management security, ACL-IP based, MIB support, NAT/NAPT, SysLog, TKIP/AES, TRAPs via email, web-based management, WPA/WPA2, access protection according to IEEE802.11i

 

Protocol is supported:

Address Resolution Protocol (ARP), DCP, HTTP, HTTPS, ICMP, MSTP, NTP, RADIUS, RSTP,SIMATIC time synchronization (SIMATIC Time), SNMP v1,SNMP v2, SNMP v3, SNTP, SSH, STP/RSTP, Telnet, TFTP         

 

 

Standards, specifications, approvals:

suitability for use: www.siemens.com/iwlan

suitability for use: www.siemens.com/iwlan

certificate of suitability CE marking: Yes

 

 

Siemens AG
6GK57631AL003DA0

News

2

Qty Description

Export selected text

Search for multiple article numbers