Please select your category

 

Unmanaged IE Switch, 6x10/100/1000 Mbit/s RJ45 Ports PoE+, 2xSFP, IP20, Painted

Product Model

 

Network components

Unmanaged IE Switch, 6x10/100/1000 Mbit/s RJ45 Ports PoE+, 2xSFP, IP20, Painted

 

 

 

Application Area

 

Use in control cabinet/control box for the cost-effective construction of IE networks. PoE power up to 120 W.

 

 

 

Electrical Data

 

transfer rate 1: 10 Mbit/s

transfer rate 2: 100 Mbit/s

transfer rate 3: 1000 Mbit/s

number of electrical ports with PoE maximum: 8

number of electrical connections for network components or terminal equipment: 6

number of electrical connections for network components or terminal equipment note: RJ45

number of 10/100/1000 Mbit/s RJ45 ports integrated with securing collar note: PoE ports according to IEEE802.3at (30 W)

number of 10/100/1000 Mbit/s RJ45 ports integrated with securing collar with PoE: 6

number of electrical connections for SFP integrated: 2

number of electrical connections for SFP+ plug-in: 2

number of electrical connections for SFP+ plug-in note: SFPs possible with 1000 Mbps or 10,000 Mbps;

number of electrical connections for signaling contact: 1

number of electrical connections for power supply: 1

type of electrical connection for signaling contact: 2-pole terminal block

type of electrical connection for power supply: 4-pole terminal block

operating voltage of the signaling contacts at DC rated value: 24 V

operational current of the signaling contacts at DC maximum: 0.1 A

product component connection for redundant voltage supply: Yes

type of voltage 1 of the supply voltage: DC

supply voltage 1 rated value: 24 V

power loss [W] 1 rated value: 12 W

supply voltage 1 rated value minimum: 19.2 V

supply voltage 1 rated value maximum: 55 V

consumed current 1 maximum: 7.5 A

type of electrical connection 1 for power supply: 4-pole terminal block

product component 1 fusing at power supply input: Yes

fuse protection type 1 at input for supply voltage: 2.5 A/ 125 V

type of voltage 2 of the supply voltage: DC

supply voltage 2 rated value: 54 V

power loss [W] 2 rated value: 10 W

supply voltage 2 rated value minimum: 19.2 V

supply voltage 2 rated value maximum: 55 V

consumed current 2 maximum: 2.5 A

 

 

 

Environmental, Housing, Dimensions and Weight

 

ambient temperature during operation minimum: -40 °C

ambient temperature during operation maximum: 60 °C

ambient temperature during storage minimum: -40 °C

ambient temperature during storage maximum: 85 °C

ambient temperature during transport minimum: -40 °C

ambient temperature during transport maximum: 85 °C

relative humidity at 25 °C without condensation during operation maximum: 95 %

protection class IP: IP20

design: compact

width: 80 mm

height: 147 mm

depth: 125 mm

net weight: 0.87 kg

material of the enclosure: Polycarbonate (PC-GF10)

fastening method 35 mm DIN-rail mounting: Yes

fastening method wall mounting: Yes

fastening method S7-300 rail mounting: Yes

fastening method S7-1500 rail mounting: Yes

number of automatically learnable MAC addresses: 2048

 

 

 

Product Functions

 

product function CoS:Yes

 

 

 

Supported Protocols

 

product function Parallel Redundancy Protocol (PRP)/operation in the PRP-network: Yes

 

 

 

Norms, Specifications, Approvals

 

reference code according to IEC 81346-2: KF

reference code according to IEC 81346-2:2019: KFE

laser protection class: LED Class 1

certificate of suitability CE marking: Yes

 

 

 

Marine Approvals

 

Marine classification association American Bureau of Shipping Europe Ltd. (ABS): Yes

Marine classification association Chinese Classification Society (CCS): Yes

Marine classification association DNV GL: Yes

Marine classification association Korean Register of Shipping (KRS): Yes

Marine classification association Lloyds Register of Shipping (LRS): Yes

Marine classification association Polski Rejestr Statkow (PRS): Yes

Marine classification association Royal Institution of Naval Architects (RINA): Yes

 

 

6GK51082RS002FC2

News

2

Qty Description

Export selected text

Search for multiple article numbers