Please select your category

 

GSM/GPRS Modem for connecting controllers

GSM/GPRS-Modem for connecting controllers via GSM/GPRS to PC control stations.

  • Designed as quad band modem with the frequency bands 850/900/1800/1900 MHz
  • Remote programming via CSD connections
  • Diagnostics LEDs for modem status, field strength and connection status
  • SMA connection for GSM/GPRS antenna
  • Automatic establishment and maintaining of the IP-based online connection to the Internet
  • Switchover between GPRS and CSD during operation
  • Sending of text messages and faxes via GSM
  • CSD and GPRS connection can be controlled by means of AT commands according to Hayes
  • Transfer rates RS232: up to 54,000 Bit/s
  • Supply voltage: 12 – 30 V DC
  • Operating temperature: -20 – +60 °C
  • Dimensions (W x H x D): 30 mm x 100 mm x 90 mm
  • Protection class: IP 30
  • Certifications according to: CE, UL, ATEX, FM
  • Approvals according to:
      EN 60950, EN 55024, EN 55022 Class A, EN 61000-6-2
  • Accessories: Manual(incl.), quadband antenna with 5 m antenna cable
Siemens AG / MODEM MD720
6NH9720-3AA01-0XX0

News

2

Qty Description

Export selected text

Search for multiple article numbers