Please select your category

 

Embedded Box PC for Visualization and Control Applications

Areas of application

High performance embedded box PC for modern automation concepts for example in the field of data management, HMI and non-critical control tasks for installation in machines, control cabinets and control panels. Also suitable for SIMATIC software controllers CPU1507S and SIMATIC WinCC RT Advanced.

 

System Features

robust all-metal housing

remanent NVRAM optional mounted ready to use

Service and support: at least 10 years

Vibration resistant (up to 1g vibration and 15g shock load)

High EMC compatibility

Ambient temperature: up to 50°C (without downclocking)

Local diagnostic software pre-installed

fanless

Maintenance-free

4 x LED, 3 LEDs are free programmable

IP20 protection class

TPM (Trusted Platform Modul)onboard

 

CPU

Intel® Celeron® 6600HLE 2 Cores/2 Threads, 2,1 GHz, 8 MB Cache, ECC, TCC

Intel® Xeon® W-11155MLE 4 Cores/8 Threads, 1,8 (3,1) GHz, 8 MB Cache, ECC, TCC

Intel® Xeon® W-11555MLE 6 Cores/12 Threads, 1,9 (4,4) GHz,12 MB Cache, vPro, ECC, TCC

Intel® Xeon® W-11865MLE 8 Cores/16 Threads, 1,5 (4,5) GHz, 24 MB Cache, vPro, ECC, TCC

 

RAM

4 - 32 GB DDR4 3200MHz

ECC optional

 

Graphic

Intel® UHD Graphics 16 EUs (on Intel® Celeron® 6600HLE and Intel® Xeon® W-11155MLE)

Intel® UHD Graphics 32 EUs (on Intel® Xeon® W-11865MLE and Intel® Xeon® W-11555MLE)

Dynamic memory allocation up to 4GB

 

Operating system (pre-installed)

Windows 10 IoT Enterprise 2021 LTSC, 64-bit, MUI (de, en, fr, it, sp)

Industrial OS

Industrial Edge

 

Drive

SSD from 256 GB

Implementation in M.2-contruction size

2 x accessible from the outside via SIMATIC IPC Slider

RAID 1

NVMe SSD in removable slot

 

Expansion Slots

2 x M.2 Module Slot SIMATIC IPC Slider

Up to 2 x PCIe slot

 

Interfaces

4x USB 3.2 Gen2

4x Ethernet-interface (RJ45), 10/100/1000 Mbit/s from this (1 x Ethernet 1 Intel® Jacksonville i219-LM AMT-capable; 1 x Ethernet 2 Intel® Springville i210-AT; 2 x Ethernet 3&4 Intel® EC 1000S)

2x DisplayPort (DP1.4-capable,1.3 validated up to 4kp60)

1x/2x(optional) COM interfaces (RS232 / RS485 / RS422 switchable in BIOS)

 

Power supply

24 V DC; 19,2 - 28,8 V, potential-separated

 

Dimensions

Base unit                          W x H x D = approx. 262 x 133 x 62,6 mm

Base unit + 1x PCIe                W x H x D = approx. 262 x 133 x 93,2 mm

Base unit + 2x PCIe                W x H x D = approx. 262 x 133 x 113,8 mm

 

Certifications

ATEX:                                               yes

CE:                                                 yes

UL:                                                 yes

cULus:                                              yes

RCM (C-TICK):                                       yes

KC                                                  yes

EAC (Gost-R)                                        yes

FCC                                                 yes

Marine                                              yes

EMV  EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, CAN/CSA CISPR 32 class B, EN 55032 class B, FCC class A, KN32

 

Siemens
6AG4142-.....-....

News

2

Qty Description

Export selected text

Search for multiple article numbers