Please select your category

 

Engineering tool DIGSI 5

Versatile engineering tool for parameterization, commissioning and operating all SIPROTEC 5 devices. Its innovative user interface includes context-sensitive user instructions. Simple connection to the device via USB enables you to work with a device easily and efficiently. The full capabilities are revealed when you connect it to a network of protection devices: Then you can work with all of the devices in a substation in one project.  The engineering tool offers superior usability and is optimized for your work processes. Only the information you actually need to carry out your tasks is shown. These can be reduced further using expanded filter mechanisms.

Features

  • Single-Line Editor allows to define a substation and the primary equipment graphically. Connect those elements to the protection functions of your protection devices.
  • Graphic display of the SIPROTEC devices can be designed and edited with the Display Editor as well as with a graphics program. Take your single-line diagram and convert it into a display picture. Own symbols can be designed as well.
  • Configuration of additional functions like interlocking of the devices graphically with the CFC Editor.
  • Openness through large spectrum of exchange formats e.g. IEC 61850, XML-based and XRIO-Formats.
  • Role-based views: Users can only access and operate functionalities that are permitted for their centrally managed role(s)
  • Test Suite provides a rich set of test tools that speeds up the commissioning phase and supports during operations. One of the test features is the possibility to create and execute test sequences to issue device tests without external test equipment.
  • Analysis software for analyzing fault records, for example those recorded by fault recorders when there are faults in power plants, in a simple, rapid and convenient manner.
  • Languages: English, German, French, Portuguese, Spanish, Turkish, Polish and Russian

Functionality

O Compact
Software for configuration and use of individual SIPROTEC 5 protection devices manufactured by Siemens and reading out process data from SIPROTEC 5 devices (projects are limited to a single device).

X Standard
Compact, but without constraint as to the number of SIPROTEC 5 devices supported per project, including system configurator for IEC 61850. Editors for function charts (CFC), graphic single line and device configuration are also included.

  O 1 Single license (DVD/USB)

  O 1 Single license (Download)

  O 5 Single Licenses (DVD/USB)

  O 5 Single Licenses (Download)

  O 10 Single Licenses (DVD/USB)

  O 10 Single Licenses (Download)

O Premium
Standard, but with integrated test and startup functionality, including the option to create test sequences and run in the protection device without external test equipment. IEC 61850 also supports flexible engineering and functional naming.

  O 1 Single license (DVD/USB)

  O 1 Single license (Download)

  O 5 Single Licenses (DVD/USB)

  O 5 Single Licenses (Download)

  O 10 Single Licenses (DVD/USB)

  O 10 Single Licenses (Download)

Siemens
DIGSI 5

News

2

Qty Description

Export selected text

Search for multiple article numbers