The High Speed Busbar Transfer (HBST) device is a compact multi-function device that is specially designed for the very fast transfer of power from the busbar to the power supply.
HSBT device continuously supervises the voltage at main incomer, the motor busbar, and the alternative incomer power source. The function automatically disconnects a faulty incomer and transfers the busbar load to an alternative power source. This ensures an optimal transfer with a small impact on the manufacturing processes and no risk of damaging equipment. This functionality avoids expensive and unplanned shutdowns. High speed busbar transfer device is typically required where electrical supply for motors operating critical parts of a manufacturing process is secured by connecting an alternative incomer on standby.
The required HSBT function provides an ultra-fast switching time of up to 10 ms. The fast transfer mode is completely compliant with ANSI C50.41 standard.
To warrant a high level of security and reliability, the software works with various monitoring functions.
Application
The pre-defined application templates include:
Features
Additional functions and features
Housing
Robust hardware in the form of a closed housing for maximum strength in terms of voltage, EMC, climate and mechanical stress in accordance with the IEC 60255 product standard and an extended temperature range of -25°C to + 70°C
Additional conformal coating of the electronic components for maximum availability even under extreme environmental conditions
Housing width 1/3 x 19 inches to 2/1 x 19 inches with large, small or without display. Flexible adjustable and expandable I/O quantity structure within the scope of the system with 1/6 expansion modules
Type of housing
X Flush mounting
O Surface mounting
Power Supply
X Standard
O Redundant
Operation panel
X Integrated
O Detached HMI, only for surface mounting housing
Type of display:
O No display
X Small Display
O Large Display
Key switch
X without
O with, only for flush mounting housing
LEDs/Push buttons
X 16 LEDs
O 32 LED
O 48 LED
O 64 LED
O 80 LED
O 8 Push buttons + LEDs
Binary inputs and outputs / measuring inputs
The number of inputs and outputs is flexible and expandable with 1/6 expansion modules plugged on the 1/3 base unit of a modular system.
X AV1: 19 BI, 15 BO, 8I, 8V, 1/2 x 19 inches
O AV2: 27 BI, 21 BO, 12I, 8V, 2/3 x 19 inches
O AV3: 35 BI, 27 BO, 16I, 12V, 5/6 x 19 inches
O AV4: 31 BI, 25 BO, 20I, 12V, 5/6 x 19 inches
Rated auxiliary voltage
O 24, 48 V DC
X 60 to 250 V DC and 115 to 230 V AC
Communication
The base unit has two free slots on the rear for plug-in modules for communication or special applications. The base unit is expandable with a communication module with up to three further slots for plug-in modules.
X for Engineering Tool
O for Engineering Tool and IEC 61850 Reporting and GOOSE
O for Engineering Tool and IEC 61850 Reporting
X without
O with one communication module for up to three additional plug-in modules
X Without
O electrical, 1 interface
O electrical, 2 interface
O optical 820 nm, 1.5 to 2km ,1 interface
O optical 820 nm, 1.5 km to 2km, 2 interface
X without
O optical 1300 nm, max. 24 km via 2 single mode optical fibers or max. 4 km via 2 multimode optical fibers, 1 interface
O optical 1300 nm, max. 24 km via 2 single mode optical fibers or max. 4 km via 2 multimode optical fibers, 2 interface
O optical 1300 nm, max. 60 km via single mode optical fiber, 1 interface
O optical 1300 nm, 60 km via single mode optical fiber, 2 interface
O optical 1550nm, 100 km via single mode optical fiber, 1 interface
O optical 1550nm, 100 km via single mode optical fiber , 2 interface
O without
O optical 1300 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 1 interface)
O optical 1300 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 2 interface)
O optical 1550 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 1 interface)
O optical 1550 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 2 interface)
O Without
O 2x RJ45 electrical, configurable with or without integrated switch with max. distance of 20 meters
O 2x optical duplex LC 1300 nm interface, configurable with or without integrated switch. The maximum optically permitted distance via 50/125 µm or 62.5/125 µm multimode optical fibers is 2 km.
O 2x optical for process bus, duplex LC 1300 nm interface, configurable with or without integrated switch. The maximum optically permitted distance via 50/125 µm or 62.5/125 µm multimode optical fibers for up to 2 km.
O 2x optical for process bus, duplex LC 1300 nm interface, configurable with or without integrated switch. The maximum optically permitted distance via 50/125 µm or 62.5/125 µm multimode optical fibers for up to 24 km.
The optical transmission and receiving level are measured in the module and can be displayed.
In accordance with the selected communication interface the required communication protocol should be easily activated via the engineering tool depending on the selected type of serial or Ethernet plug-in module
IEC 61850 Edition 2.1
IEC 61850-8-1 Client-Server Communication
IEC 61850-8-1 GOOSE
IEC 61850-9-2 Merging Unit
IEC 61850-9-2 Process-Bus Client
IEC 60870-5-104
DNP3 TCP
Modbus TCP
PROFINET IO
IEEE C37.118 protocol (Synchrophasor, PMU)
DHCP, DCP (with automatic IP configuration)
Line mode,RSTP, PRP, HSR Ethernet ring redundancy
SNTP time synchronization via Ethernet
SNMP V3 network management protocol
IEEE 1588v2 PTP protocol via Ethernet
Plug-in modules for various applications
O Measuring-transducer module with four 20-mA analog inputs
O Arc protection module with up to 3 optical point or line sensors per arc protection plug-in module, up to max. 15 sensors for modular devices
X Point sensors with line lengths from 3 m to 35 m.
O Line sensors detect arcs along the entire sensor length.
Lengths from 5 m to 40 m are available.
Line sensors are connected via a line to the arc protection module.
Functionality
The device is equipped with the following functions:
X Basic functions
High Speed Busbar Transfer
Incl. 2 x Transfer direction
Suitable for 2 breaker applications -> extendable
Externe trip initiation
Frequency-tracking groups
Extended fault recording: Slow-scan recorder, Continuous recorder, Trend recorder
Multiple sensitive start types
O Electric Fault start
O non-electric fault start
O CB inadvertent open start
O U< start
O f< start
O Manual start
O additional start
Switching type
O Fast mode
O real time fast mode (RTFT)
O In-phase mode
O Residual voltage mode
O Long time mode
Selectable Transfer direction
O 1 to 20 different transfer direction
Optional functions
O Paralleling function 1.5 channel for each sync. location (up to 4 sync. locations)
O Paralleling function 2 channel for each sync. location (up to 4 sync. locations)
O Up to 4 balancing commands
O Undervoltage protection "3-phase" or "universal (27)
O Rate-of-voltage-change protection (27R/59R)
O Power protection active/reactive power (32, 37)
O Power-plant disconnection protection (37)
O Overcurrent protection, phase (50/51TD)
O Instantaneous tripping at switch onto fault (SOTF)
O Instantaneous high-current tripping I>>> (50HS)
O Overcurrent protection, ground (50N/51N)
O Circuit-breaker failure protection, 3-pole (50BF)
O Circuit breaker restrike protection (50RS)
O Overvoltage protection "3-phase" or "positive-sequence system V1"or "universal Vx" (59)
O Voltage-comparison protection (60)
O Trip-circuit supervision (74TC)
O Closed-circuit supervision (74CC)
O Frequency protection: (f> or f< or df/dt)
O Vector-jump protection (Δφ>)
O Synchrophasor measurement PMU
O Process Bus Client Protocol (PB Client)
Note: Dedicated Ethernet plug-in module for process bus required
O Additional IEC 61850-9-2 Merging Unit stream (1x) (MU)
Note: Dedicated Ethernet plug-in module for process bus required
O Subscription of redundant IEC 61850-9-2 Sampled Value streams, with
automatic and manual switching capabilities between Main and Redundant
measuring point
O IEEE 1588v2/PTP Grandmaster Clock
O Circuit breaker wear monitoring
PQ-Basic measured values: Voltage unbalance, Voltage variations - voltage
dips, swells and interruptions, TDD - Total Demand Distortion, PQ-10/12 cycle
Switching sequences function
O Cyber Security: Role Base Access Control (RBAC)
O Cyber Security: IEEE 802.1x based network authentication