Please select your category

 

Universal protection device 7SX800

The universal protection device is especially designed for a cost-effective and flexible protection in distribution networks, industry and infrastructure as well as back-up protection in high-, medium and low voltage substations.

The device in a housing of 1/6x 19 inch is equipped with a graphic and clear color display and corresponds to the current cybersecurity standards and environmental product declaration according to ISO 14021, based on a life cycle assessment/life cycle analysis according to ISO 14040/44.

Applications:

  • Universal device for feeders, motors and voltage-/frequency applications
  • Detection of short circuits in electrical equipment in radial networks, lines fed on one or both sides, parallel lines and open or closed ring networks of all voltage levels
  • Detection of ground faults in isolated or arc-suppression-coil-ground power systems in star, ring, or meshed arrangement
  • Backup protection for differential protection devices of all kind for lines, transformers, generators, motors and busbars
  • Protection and monitoring of simple capacitor bank
  • Reverse-power protection
  • Load shedding applications
  • Automatic switchover
  • Renewal of obsolete protective devices

Features

  • Directional and non-directional time overcurrent protection with additional functions
  • Optimization of the tripping times by direction comparison
  • Detection of ground faults of any type in isolated or arc-suppression-coil-ground systems using the following functions: 3I0>, V0>, fleeting contact, Cos-/SinPhi, harmonic, dir. detection of intermittent ground faults and admittance
  • Ground fault detection using the pulse location method
  • Frequency protection and frequency change protection for load shedding applications
  • Automatic frequency relief for load shedding in case of underfrequency, taking account of changed infeed conditions due to decentralized power generation
  • Power protection, configurable as active or reactive power protection
  • Protection functions for capacitor banks, such as overcurrent, overload, current unbalance, peak overvoltage protection
  • Reactive power-undervoltage protection (QU protection)
  • Ruggedized and space saving design for high electric strength and installations in harsh environments
  • Easy integration and retrofit e.g. of detection of temporary earth faults
  • Graphical logic editor to create powerful automation functions and switching sequences in the device according to IEC 61131-3 standard
  • Detection of current and voltage signals with high accuracy for selected protection functions and operational measured values
  • Integrated, redundant Ethernet interface for Ethernet based protocols:

IEC 61850 Ed1 and Ed2.1, Modbus TCP, Profinet, DNP3, IEC 60870-5-103freely configurable and activated at any time via the engineering tool  

  • Reliable data transmission via Ethernet redundancy protocols PRP and HSR for high availability station communication
  • IoT interface for integration in cloud based platforms
  • Powerful fault recording (buffer for a max. record time of 80 sec. at 8 kHz or 320 sec. at 2 kHz)
  • Easier, faster and more secure access to the device via the web browser:

Download of files according to IEEE C37.239 COMFEDE via https connection

Fault recording: Download, delete and start fault records

Display of single line diagrams and individual device pages of the display, messages, vector diagrams of the quantities fed in

Parameterization: Changing the setting values ​​within an active parameter group

  • Time Synchronization: SNTP
  • Role-based Access Control (RBAC) with central user management in RADIUS/Active Directory
  • Protection against unauthorized access to device through inbuilt RADIUS authentication and authorization option
  • Standard roles and rights in adherence to standards and guidelines such as IEC 62351-8, IEEE 1686 and BDEW White paper
  • Syslog support for central recording and logging of security-relevant events and alarms in accordance with the requirements and regulations such as IEEE 1686, IEC 62443 and BDEW Whitepaper
  • Individual Assignment of write and read permission for each device port
  • Auxiliary functions for simple tests and commissioning

Housing

Robust hardware in the form of a closed housing for maximum strength in terms of voltage, EMC, climate and mechanical stress in accordance with the IEC 60255 product standard

Housing width 1/6 x 19 inches with graphic display (320x240 pixels), keyboard and 8 two-color light-emitting diodes for on-site operation.

On-site control unit

Display for text and display to show bay control images and for measured values ​​and display of event lists.

  • 12-part keypad in combination with 4 navigation keys and 2 keys for quick navigation and display.
  • 2 LEDs for the status of the current device operating status.
  • 8 LEDs for quick and targeted process feedback. Labeling of the LED directly in the display.
  • USB interface for fast data transfer accessible from the front.

Front view:
X Standard
O US
Mounting type:
X Built-in device

O Surface-mounted device with integrated on-site operating unit
(with mounting frame)

Binary inputs and outputs / measuring inputs

X 4 BI, 5 BO (4 F, 1 Life), 4x Ip, 4x VT; 1/6 x 19 inch

O 4 BI, 5 BO (4 F, 1 Life), 3x Ip, 1x Iee, 4x VT; 1/6 x 19 inch

O 14 BI, 11 BO (10 F, 1 Life), 4x Ip, 4x VT; 1/6 x 19 inch

O 14 BI, 11 BO (10 F, 1 Life), 3x Ip, 1x Iee, 4x VT; 1/6 x 19 inch

O 17 BI, 8 BO (7 F, 1 Life), 4x Ip, 4x VT; 1/6 x 19 inch

O 17 BI, 8 BO (7 F, 1 Life), 3x Ip, 1x Iee, 4x VT; 1/6 x 19 inch

Rated auxiliary voltage

X DC 24 - 250 V/AC 100 V - 230 V

Communication

  • USB operator interface on the front for notebook or PC
  • Serial interface, rear side, 1x RJ45
  • Integrated redundant Ethernet interface

x 2x optical duplex LC 1300 nm interface, configurable with or without

  integrated switch. The maximum optically permitted distance via 50/125 µm   

  or 62.5/125 µm multimode optical fibers is 2 km.

The optical transmission and reception level are measured in the module and can be displayed.

O 2x electrical RJ45 interface, configurable with or without integrated switch. The maximum permitted distance via CTA 5 patch cables is 20 m.

The required communication protocol can easily be configured and activated via the engineering tool

  • Ethernet protocols

IEC 61850 Edition 2.1

IEC 61850-8-1 GOOSE

Modbus TCP

Profinet IO
DNP3

IEC 60870-5-104

  • Serial protocol
    IEC 60870-5-103
    DNP3
    Modbus RTU
  • Additional Ethernet protocols and services
    DHCP, DCP (with automatic IP configuration)

Line mode
RSTP, PRP, HSR Ethernet ring redundancy

SNTP time synchronization via Ethernet

Preconfiguration with function points

X 0 Function points

O 20 Function points

O 50 Function points

O 100 Function points

O 150 Function points

O 200 Function points

Functionality

The protection device can be equipped with the following protection functions:

X Basic function package (current based functions and cybersecurity)

  • Protection functions for 3-pole tripping
  • Locked rotor (14)
  • Undercurrrent (37)
  • Temperature supervision (38)
  • Negative sequence overurrent protection I2> (46)
  • Unbalanced load protection (thermal) (46)
  • Thermal overload protection (49)
  • Thermal overload rotor protection (motor) (49R)
  • Overcurrent protection, phases (50/51)
  • Instantaneous tripping at switch onto fault SOTF
  • Instantaneous high-current tripping I>>> (50Hs)
  • Overcurrent protection with positive-sequence current I1 (50/51)
  • Overcurrent protection, ground (50N/51N)
  • Overcurrent protection, 1-phase (50N/51N)
  • Sensitive ground-current detection for systems with resonant or isolated neutral a)3I0>, c)3I0-harm> (50Ns/51Ns)

Ground-fault detection via pulse pattern detection

  Intermittent ground fault protection IIE>

  • Circuit-breaker failure protection, 3-pole (50BF)
  • Circuit-breaker restrike protection (50RS)
  • Peak overvoltage protection, 3-phase for capacitors (59C)
  • Current-unbalance protection for capacitor banks (60C)
  • Trip-circuit supervision (74TC)
  • Closed-circuit supervision (74CC)
  • Automatic reclosing, 3-pole (79)
  • Restricted ground-fault protection (87N)
  • Measured values - extended: Min, Max, Avg
  • Switching statistic counters
  • PQ - Basic measured values: THD (Total Harmonic Distortion) and harmonics (current)
  • CFC Logic editor (Standard, control, arithmetic)
  • Switching sequences function
  • Inrush-current detection
  • External trip initiation
  • Control
  • Fault recording of analog and binary signals
  • Monitoring and supervision
  • Cybersecurity: Role-Based Access Control (RBAC)
  • Slow-Scan recorder
  • Continous recorder
  • Trend recorder

O Voltage based function package

  • Voltage measurement
  • Overexcitation protection (24)
  • Synchrocheck, synchronizing function (25)
  • Undervoltage protection: "3-phase" or "positive-sequence V1” or

“Universal Vx” (27)

  • Rate-of-voltage-change protection (27R/59R)

Undervoltage controlled reactive power protection (QU protection)

  • Power protection active/reactive power (32, 37)
  • Reserve power protection -P< (32R)
  • Negative-sequence system overcurrent protection with direction (46)
  • Overvoltage protection, „negative system V2“ or “Negative-sequence V2/positive-sequence V1" (47)
  • Overcurrent protection voltage dependent (51V)
  • Overvoltage protection, "3-phase" or "zero-sequence system V0" or "universal Vx" (59, 59N)
  • Overvoltage protection according CEI 0-16 standard
  • Voltage-comparison supervision DU> (60)
  • Directional time-overcurrent protection, phase(67)
  • Directional time-overcurrent protection for ground-faults(67N)
  • Directional sensitive ground-fault detection for systems with resonant or isolated neutral incl. a) 3I0>, b) V0>, c) Cos-/SinPhi, d) Transient ground fault fct, e)Phi(V,I), f)admittance (67Ns)

Directional intermittent ground-fault protection

  • Frequency protection "f>" or "f<" or "df/dt" (81)
  • Underfrequency load-shedding (81U)
  • Vector jump protection
  • Fault locator, single-side (FL)
  • Fault locator plus, single-side (FL)

O Starting-time supervision for motors (48)

O Load-jam protection (50L)

O Restart inhibit for motors (66)

O Communication package

  • IEC 61850-8-1
  • Modbus TCP
  • Profinet
  • DNP3
  • IEC 60870-5-103
  • Redundancy protocols RSTP/PRP/HSR

O PQ- Basics Voltage unbalance (requires "Voltage based functions")

O PQ- Basics Voltage Variations - voltage dips, swells and interruptions (requires "Voltage based functions")

O PQ- Basics TDD, Total Demand Distortion

O PQ-10/12 Cyclic values for continous recorder

O PQ-Trend values for trend recorder

O PQ-Flicker values for trend recorder

Siemens, SIPROTEC
7SX800

News

2

Qty Description

Export selected text

Search for multiple article numbers