Please select your category

 

powerline modem for data transmission via the busbar

 

 

powerline modem for data transmission via the busbar

 

Brief summary:

The powerline modem is used for data exchange between communication-capable low-voltage switchgear and controlgear across all 3 phases of the low-voltage busbar system. It uses the Access Powerline Communication standard (Access PLC) for data transmission. In this case, one modem ("client" operating mode) is installed in the powerline-capable busbar tap-off unit and another in the power distribution system ("PAN coordinator" operating mode). The devices are connected via RJ45 (Ethernet) .

An external supply voltage is not required. The connection is parameterized via the integrated web server of the modem.

Functions:

  • "PAN coordinator" operating mode: Demodulation of the modulated powerline information and conversion to Modbus TCP
  • "Client" operating mode: Modulation of the information connected to the RJ45 (Modbus TCP) interface onto the power line
  • Automatic configuration, no local configuration required
  • Pushbutton: Reset / factory settings
  • LEDs: Status display, PLC connected / data transmission, fault indication
  • Frequency range: 2 to 50 MHz
  • Automatic setup of PLC network
  • Automatic Repeat Request (ARQ) improves error detection and reliability of data

Technical specifications:

  • Mounting: DIN rail
  • Protocols: IPv6, IPv4, IEEE 802.3
  • Baud rates (gross): 350 mbps
  • Device connection: RJ45 (Ethernet), screw terminal (power line) Wire cross-section 0.18mm2 - 6mm2: L1/L2/L3/N/Earth
  • Power supply: 230 V AC -15%/+10% via L1/N (internal fuse protection with 50 kA interrupt capability)
  • Dimensions (in mm): 71 (width) x 100 (45+55) (height) x 75 (depth)
  • Degree of protection: IP30
  • Approvals: CE class A (EU, CH, NO)

Interfaces and communication:

  • Ethernet

Cybersecurity:

  • Encrypted data transfer AES 128-bit layer 2
  • Password protection
  • Access limitation by means of PSK (pre-shared key)
  • Signed firmware
devolo, Multinoode Modem
8PS9

News

2

Qty Description

Export selected text

Search for multiple article numbers