Please select your category

 

Toggle switch, 22.3 mm; IP66, IP67, IP69(IP69K)

Toggle switches for switching and controlling electrical loads with two switching functions

protection class IP: IP66, IP67, IP69(IP69K)

shape of the installation opening: round

mounting diameter: 22.3 mm

installation width: 29.45 mm

mounting height: 22.3 mm

installation depth: 26.3 mm

ambient temperature during operation: -25 to 70 °C

Versions available: Latching/momentary-contact operation.

Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in four modern design lines of rugged genuine metal and high-grade plastic.

An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.

Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.

As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.

The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available.

 

Siemens
3SU10003EA100AA0

News

2

Qty Description

Export selected text

Search for multiple article numbers