Please select your category

 

Flush-mounted distribution board, IP30, up to 63 A

Flush-mounted distribution board, cabinet enclosure design-verified according to EN 61439-1 and -3, VDE 0603-1 and DIN 41871, sheet steel door

  • Rated current up to 63 A
  • Rated voltage 400 V / 40 up to 60 Hz
  • 1 to 4-row, 12 modular spacings per row, for 3 and 4-row distribution boards, the top and bottom row can be cut out to 13 modular spacings
  • N/PE terminals (plug-in mounting design)
  • Degree of protection: IP 30

Width in mm (external dimensions):  ____

Height in mm (external dimensions): ____

Depth in mm:                        92

Rows/ modular spacing:              ____/_____

Necessary accessories are to be provided for the following devices:

 

Siemens
ALPHA SIMBOX

News

2

Qty Description

Export selected text

Search for multiple article numbers